Motor Drives

Motor Controllers and Control Units

Browse Motor Controllers & Instructional Videos

D1

D1

  • For stepper, DC and brushless DC motors
  • Allows Modbus TCP gateways and CANopen
  • Compatible w/ many controllers. Learn more
D3

D3

  • Operation with limit switch or power consumption
  • Option for external switches/joysticks
  • Various adjustable acceleration ramps
D5/D6

D5/D6

  • Controls left/right rotation in DC motors
  • No programming/parameterization needed
  • Available with and without housing
D7/D8/D9

D7/D8/D9

  • Controls stepper motors
  • Ready to use immediately
  • Most cost-effective option

Everything You Need for Easy Motion Control

  • Cost-effective
  • No programming knowledge required
  • Easy control
  • Exact positioning
  • Sample programs available

White Paper:
11 Tips for choosing the right motor controller

11 tips motor controller whitepaper
sample programs for motors promo graphic

Download Sample Programs for Motor Control Systems

  • Free download programs with master/control system program & dryve parameterization
  • Reduced integration time
  • Cost savings

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

Daniel Webers
Daniel Webers

drylin E Automation Technology Product Manager

(800) 521-2747Contact an Expert

Customer Service