Switch-mode power supplies for automation

Efficient power supply

power supply units drylin® E

Our switched-mode power supplies at a glance

Nominal power 75 W

Rated power: 75 W
  • Input voltage: 90 - 264 VAC
  • Output voltage: 24 V
  • Output current: 3.2 - 4.2 A

Rated power 120 W

Rated power: 120 W
  • Input voltage: 90 - 264 VAC
  • Output voltage: 24 V or 48 V
  • Output current: 2.5 - 3.2 or 5 - 6.5 A

Rated power 240 W

Rated power: 240 W
  • Input voltage: 90 - 264 VAC
  • Output voltage: 24 or 48 V
  • Output current: 5 - 6.5 or 10 - 13 A

Rated power 480 W

Rated power: 480 W
  • Input voltage: 90 - 264 VAC
  • Output voltage: 24 or 48 V
  • Output current: 10 - 13 or 20 - 26 A

Rated power 960 W

Rated power: 960 W
  • Input voltage: 180 - 264 VAC
  • Output voltage: 48 V
  • Output current: 20 - 26 A

Go to the online shop

Online Shop Icon

Advantages of switching power supplies

24 h delivery

Ready to ship in 24hrs

Stock

Constantly maintained large stocks

service life Icon

Long product life

Long-term availability Icon

Product range available long-term

No minimum order quantity Icon

No minimum order quantity

100% tested Icon

100% tested

Suitable motor control systems

  • Fast commissioning
  • Simple and intuitive user interface
  • Compatible with industrial controllers
  • For all drylin® linear axis
Motor control systems

Frequently asked questions from our customers

Contact Us

Questions or product information? Please contact:

Customer Service