With the drive technology configurator, you can quickly and easily configure your individual drylin® HTS leadscrew module.

The drylin® product portfolio provides self-lubricating linear axles that are driven either by trapezoidal thread, steep thread or toothed belt. The user can choose a suitable individual solution from lightweight solid plastic units up to massive stainless steel solutions. In all systems, the stroke length is freely selectable and the drive implemented either via hand wheel or motor.
Main body made of stainless steel, aluminum, zinc or plastic
2Self-lubricating through polymer bearings and polymer nuts
33 shaft materials
4Carriages made of anodized aluminum or solid polymer
58 trapezoidal thread pitches 4 steep thread pitches
6Spindle machining according to drawings or spindle pin Steel, stainless steel or aluminum spindles
Position indicator, clamping and hand wheels available
| Glider material: | iglide® J |
| Shaft materials: | Aluminum, hard-anodized
Cf53 Stainless steel |
| Spindle material: | Steel
Stainless steel Aluminum, hard-anodized |
With immediate display of weight, price & delivery time
Dimension drawing
3D CAD file
For format adjustments
In extreme environments
When a cost-effective, ready-to-install solution is desired
When corrosion resistance is required
When it should be low noise
When high loads should move highly dynamically
When positioning accuracy < 0.1 mm is necessary
If high running performance is required in continuous operation
Solid design
Three different installation sizes
Various materials for shaft and spindle
Maintenance-free and corrosion-resistant
TR 10 x 2, TR 18 x 4, TR 24 x 5
Prestressed trapezoidal nut, pretension force: 11.2 lbf
Manually and continuously adjustable radial clearance
Tapered off spindle end enables operation by rotary knob or motor
High flexibility
Ideal for 2 carriages
Maintenance-free, self lubricating
Adjustable bearing clearance
Pitch 10 x 12, 10 x 50, 18 x 100
Steep-threaded spindle
High-Speed-solution
Maintenance-free, self lubricating
Aluminum version
For fast format adjustments
Brake by interlocking included
Freely selectable stroke lengths
Self-lubricating and maintenance-free
High precision independent of load
Self-adjusting
Quiet
Resistant to corrosion
Higher RPMs, increased precision
Belt drive permits radial loads
Constant torque
Reduced axial clearance
High temperature til +356°F
Shaft and spindle made of stainless steel
Bearing material iglide® T500
Carriage and traverses made of anodized aluminum
Easy-to-rinse solution
Bolted connections are easily accessible and generously designed for clearances
Materials: Plastic and VA stainless steel
Miniature version
Very low weight
Very low priced
Corrosion-resistant
Carriages and shaft end supports
made of high-performance polymersSolid polymer design
Low weight
Low cost
Corrosion-resistant
Lighter solid polymer model
For fast format adjustments
Brake by interlocking included
Freely selectable stroke lengths
High precision, extreme stiffening and precise alignment through CNC production
Available as standard and preload version
Mounting of upper unit with right or left alignment possible
Fast and easy coupling of your motor with the maintenance-free drylin® linear units. Spacer, motor flange and coupling form a construction kit for the easy installation of your NEMA23.
The consistent continuation of the modular system and the systematic idea of self-lubricating drylin® linear technology
Torsion resistant aluminum dual shaft rails and many carriage versions characterise the drylin® W product range, and form a well rounded modular kit for the drylin® SLW linear drives.
Product finder for leadscrew systems, toothed belt axes and tube adjustments.
Contacts in your location (can be on-site within 24-48 hours)
myigus myCatalogMore than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order