Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)
Avoid Static Discharges with
Tested and Certified
Drag Chains

ESD Drag Chains & Plastic Cable Carriers

The requirements for the prevention of static discharges in applications have been increasingly growing in modern production facilities. ESD, or Electrocstatic discharge, is a key component in several igus® cable carriers.

ESD

  • Avoidance of static discharges in the field of manufacturing processes of electronic components or assemblies
Learn more about ESD

Your benefits with ESD products:

  • ESD material tested with over 10 million cycles for the highest requirements
  • Snap-open energy chains with mounting brackets and interior separation in ESD version available from stock.
  • Standardized product - igumid ESD with PTB certificate
  • Proven for years during use in explosion protection areas
  • Short delivery times: 7.00 - 20.00 hours - ordering and delivery service

zipper ESD

zip-open fast

Series 07 ESD

Inner height hi: 10,3 mm
Inner widths Bi: 10 - 50 mm
Bending radii R: 18 - 38 mm
Pitch: 20 mm

Series 09 ESD

Inner height hi: 15 mm
Inner widths Bi: 16 - 50 mm
Bending radii R: 28 - 48 mm
Pitch: 20 mm

E2 micro ESD

smallest dimension

Serie E2C-10 ESD

Inner height hi: 10,5 mm
Inner width Bi: 16 - 30 mm
Bending radius R: 18 - 38 mm
Pitch: 20 mm

Serie E2C-15 ESD

Inner height hi: 15 mm
Inner width Bi: 16 - 30 mm
Bending radius R: 28 - 48 mm
Pitch: 20 mm

E2/000 ESD

energy chains in two parts for a large range of applications

Series 1500 ESD

Inner height hi: 21 mm
Inner widths Bi: 15 - 80 mm
Bending radii R: 38 - 145 mm
Pitch: 33,3 mm

Series 2500 ESD

Inner height hi: 25 mm
Inner widths Bi: 25 - 125 mm
Bending radii R: 55 - 175 mm
Pitch: 46 mm

Series 2700 ESD

Inner height hi: 35 mm
Inner widths Bi: 50 - 125 mm
Bending radii R: 63 - 150 mm
Pitch: 56 mm

E4-1 ESD

ONE series for almost all applications

Series E4-21 ESD

Inner height hi: 21 mm
Inner widths Bi: 30 - 70 mm
Bending radii R: 048 - 100 mm
Pitch: 30,5 mm

Series E4-28 ESD

Inner height hi: 28 mm
Inner widths Bi: 40 - 125 mm
Bending radii R: 055 - 125 mm
Pitch: 46 mm

Series E4-32 ESD

Inner height hi: 32 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 063 - 250 mm
Pitch: 56 mm

Series E4-42 ESD

Inner height hi: 42 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 075 - 250 mm
Pitch: 67 mm

Series E4-56 ESD

Inner height hi: 56 mm
Inner widths Bi: 75 - 300 mm
Bending radii R: 135 - 250 mm
Pitch: 91 mm

Series E4-80 ESD

Inner height hi: 80 mm
Inner widths Bi: 75 - 300 mm
Bending radii R: 200 - 300 mm
Pitch: 111 mm

E4/light ESD

light, rugged and cost-effective

Series 14240 ESD

Inner height hi: 62 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 150 - 250 mm
Pitch: 91 mm

Series 15050 ESD

Inner height hi: 80 mm
Inner widths Bi: 75 - 300 mm
Bending radii R: 150 - 250 mm
Pitch: 91 mm

triflex® R ESD

specially made for robotic applications, closed design

Series TRC-40 ESD

Inner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13,9 mm

Series TRC-60 ESD

Inner height Bi 1: 22,5 mm
Inner height Bi 2: 19,5 mm
Bending radius R: 87 mm
Pitch: 20,4 mm

Series TRC-70 ESD

Inner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25,6 mm

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302