New drylin E electric motor products

Our news highlight 2025

d1
  • Compatible with many automation control systems with PROFINET
  • Fast integration thanks to certified D1 motor control system
  • D1 compatible with PROFINET with 18% market share
  • Free firmware update also for older D1 motor control systems

Further spring news 2025 at a glance:

MOT-ST-56-C-B-C 
  • Stepper motors for applications in damp areas
  • With integrated brake
  • In installation sizes NEMA 17, 23, 24, 34
  • With 1m connection cable and inexpensive Molex connectors
MOT-AN-S-060-028-056-L-C-AAAC 
  • Stepper motors in installation size L
  • 38% more powerful compared to motors with installation length M
  • In installation sizes NEMA 17, 23, 24
  • With 0.3m connection wires and inexpensive JST and Molex connectors
MOT-ST-42-L-C-O
  • Encoder compatible with Siemens, Beckhoff and B&R
  • As NEMA 17 stepper and lead screw stepper motor
  • 480% higher supply voltage
  • With 0.3m connection wires and inexpensive JST connector
dle-cu-6
  • Extension of the control unit product range
  • Suitable for the igus motor control systems D1, D5/6, D7, 8, 9
  • The motor control system is enabled by means of an enable switch and moved in left-right rotation with two buttons.
angular gearbox
  • For space-saving superstructures
  • Suitable for igus stepper and EC/BLDC motors
  • Suitable for frame sizes NEMA 23, 24, 34
  • Up to 150% reduction in installation space compared to straight gearboxes
  • Six different reduction ratios
Hand wheel
  • Four different versions for shafts with D-cut (5 / 6.35 / 8 / 14mm)
  • Manual setting of the reference point instead of using a reference switch
  • 400% cheaper than electrical reference/homing runs
igus newsletter

Don't miss any more igus news

Autumn News 2024 at a glance:

ETY-CON-0005
  • Stainless steel bracket suitable for our control units
  • Quick attachment and removal of the control units
  • Suitable for many machine construction profiles
  • Stainless, durable and recyclable
Coupling
  • Three new claw couplings
  • Dampening, equalising power transmission, hollow coupling for shaft length compensation
  • 50% saving in assembly time thanks to shaft length equalisation
  • Reusable and durable
COU-AR-K-140K-100K-56-58-B-AAAA
  • Two new claw couplings with feather key groove
  • With round axis clamp and feather key groove
  • Dampening, equalising power transmission, hollow coupling for shaft length compensation
  • Extension of the standardised coupling series
  • 50% saving in assembly time thanks to shaft length equalisation
COU-AO-R-050-050-16-16-A-AAAA
  • Four new shaft couplings
  • Coupling for radial and axial force absorption
  • Cost-effective due to one-piece design (50% cheaper than claw couplings)
  • Simple alignment via dowel pins, without bottom clamps
Cable
  • Product expansion with 15 new cables in 20 metre lengths
  • Consisting of chainflex cable with connector plug and open cable end
  • 30% longer connection paths possible
  • Durable, flame-retardant, silicone-free

Spring News 2024 at a glance:

DRE_GEN_stepper_motor_nema_8_
  • Space-saving drive solution with only 20mm flange dimension
  • Cost reduction of a machine due to smaller installation space and lightweight
  • 30% installation space saving compared to installation size NEMA 11
  • CE according to ROHS
DRE_GEN_stepper_motor_ip_65
  • Stepper motor series with encoder for humid environments from 0.5-5.9Nm
  • Direct with 1m connection cable and low-cost Molex connector
  • 12% gain in overall length compared to NEMA 17 with metric connector
  • CE according to ROHS
DRE_GEN_DLE-DA_double_axis_collage
  • Space-saving drive solution with high torque absorption
  • Predefined double axes in four different sizes
  • 50% installation space saving compared to externally assembled motor
  • Exchange bearing available
DRE_SCR_D1_Firmwareupdate_EN
  • 11 new improvements / functions for automation
  • Free update for every D1
  • Faster commissioning thanks to commissioning tips in the GUI
  • Digital product with unlimited multiple use
DRE_GEN_DLE-CU_Control_Units_Collage
  • Simple operation of automation sequences
  • Fast commissioning thanks to interaction between D1 and control unit
  • 80% time saving thanks to prefabricated control unit
  • Reusable and durable

Motors online shop

Motors shop

Electric motor product finder

Electric motor product finder

Make a product enquiry

Motor news enquiry

Contact Us

Questions or product information? Please contact:

Daniel Webers
Daniel Webers

drylin E Automation Technology Product Manager

(800) 521-2747Contact an Expert

Customer Service