Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Even stainless steel corrodes


Technical data

  • What was needed? Corrosion-resistant ball bearing
  • Requirements: Maintenance-free, lubrication-free and corrosion-free, low coefficient of friction
  • Material: xirodur B180
  • Industry: Extrusion (process engineering)
  • Success for the customer: The xiros plastic ball bearings were ideal due to being corrosion-resistance and maintenance-free, as well as the considerable increase in service life compared to previously used stainless steel ball bearings.

Application

SCS Deutschland is a specialist in the field of components and assemblies for mechanical unlocking systems. They produce Bowden cables, plastic injection molded parts, and unlocking units for customers from industry and the automotive sector. In this application the extruded material (cable for Bowden cables) coming from the extruder is fed through a trough with well water to cool down. The cable is guided by rollers that run with pressed-in stainless steel ball bearings without seals.

Problem

Stainless steel ball bearing in extruder roll The extruder rollers run completely under water. A stainless steel version began to corrode after a very short time and had to be replaced at regular intervals.

Solution

xiros® plastic ball bearings in extruder roller There was a 1:1 replacement of the stainless steel ball bearing with a maintenance-free and corrosion-free xiros plastic ball bearing with glass balls. They have been in permanent use ever since.

Browse Applicable Products

xiros® radial deep groove ball bearing, xirodur B180, glass balls

xiros B180 deep groove ball bearing with glass balls
Shop now

Discuss your project with a xiros expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Contact an igus® expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302