Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Specially Designed Bearings

Categories
Filter
Application Requirements
Size
Certifications and approvals
Material

Number of products: 10

iglide® M250 double flange bearings, MKM

  • press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
from 3.98 USD/Pc.
1 items, ready for shipping:
1 in 24 - 48 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)
New

iglide® Q2E, multi-component bearing

  • Unattained service-life in heavy-duty pivot applications beyond 12900 psi
  • Optimized, efficient design for even better absorption of edge loads
  • Self-lubricating
  • Wear-resistant
  • Extremely shape stable
  • Corrosion-resistant
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® PEP, multi-component bearing, mm

  • Can be used with any shaft material
  • Cost-effective
  • Easy installation
  • Low coefficients of friction
from 3.46 USD/Pc.
6 items, ready for shipping:
2 in 24 - 48 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® polymer bearing with lip seal

  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
from 5.96 USD/Pc.
2 items, ready for shipping:
1 in 24 - 48 hours
Shop now

iglide® JVFM, clearance-free prestressed bearing with flange, mm

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life
from 1.99 USD/Pc.
9 items, ready for shipping:
8 in 24 - 48 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® JVSM, clearance-free prestressed bearing, mm

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life
from 1.53 USD/Pc.
8 items, ready for shipping:
7 in 24 - 48 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® JATM, axial bearing

  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • Material: iglide® J
from 87.19 USD/Pc.
Shop now

iglide® VATM, axial bearing

  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • High temperature version
from 26.67 USD/Pc.
Shop now

iglide® A500, Polysorb disc spring

  • iglide® A500: High temperature material
  • Compensation for axial clearance and manufacturing tolerances
  • Lightweight
from 4.26 USD/Pc.
7 items, ready for shipping:
4 in 24 - 48 hours
Shop now

iglide® J, Polysorb disc spring

  • iglide® J: standard material for many applications
  • Compensation for axial clearance and manufacturing tolerances
  • Vibration damping
from 2.69 USD/Pc.
7 items, ready for shipping:
7 in 24 - 48 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h