sliding, pivot, and wear motion in machine tools

Sliding, Pivot and Wear Components for Machine Tools

Common Machine Tool Applications Include:

  • Tool magazine chain joints: each chain link pivots as the magazine carries cutting tools around its path
  • Machine doors, guards, and covers: sliding or pivoting enclosure components open for access and close to protect the work area
  • Belt and pulley support points: rollers, pulleys, and bearings guide or redirect belts used to transmit motion inside the machine
  • Sliding wear surfaces: machine beds, covers, guides, and contact edges can rub repeatedly and need low-friction wear protection.
  • Chip conveyor rollers and guides: rollers support and redirect the conveyor that carries chips and debris out of the machine

igus® Components for Sliding, Pivot and Wear Motion in Machine Tools

iglide bearings for machine tools

iglide® Plain Bearings

  • Dry-running and maintenance-free — no grease points anywhere
  • Resistant to chips, dust, and coolant
  • Available in dozens of materials matched to application requirements
  • Press-fit installation into existing housings and bores
iglide rollers for machine tools

iglide® Rollers

  • Roll on wear-resistant polymer with no ball bearings to contaminate
  • Guide doors and covers with risk of lubricant contamination
  • Handle tight radii where a conventional roller will not fit
  • Quiet operation over long service life
tribotape machine tools

tribotape® Liner

  • Line machine beds, guides, and wear surfaces without re-machining them
  • Easy to cut to size, with an optional self-adhesive back
  • Withstands long-term temperatures up to 390°F (198.9°C)
  • FDA-compliant option available
coating powder for machine tools

tribocoating® Coating Powder

  • Coat existing metal parts with a low-friction, wear-resistant surface
  • Self-lubricating due to incorporated solid lubricants
  • Apply to complex shapes where a bushing or liner will not fit
  • Excellent wear and sliding properties

iglide bar stock materials

iglide® Bar Stock

placeholder

CNC Machining Service


machine tools white paper

White Paper: Motion Solutions for Machine Tools


Sliding, Pivot, & Wear Motion Applications

iglide® in Schmale Wire Bending Machine

wire bending

iglide® and e-chain® in DMC Tool Magazine Chain Joints

bearings and e-chain for milling machines

tribotape® in Milling Machines

tribotape V400

FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

matt blackwell
Matt Blackwell

Machine Tools Industry Manager

+1 401 438-2200Contact an Expert

Customer Service