My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

E4-1 - ONE energy chain series for virtually any application

The E4-1 system combines all the benefits of its three predecessors in the E4 range. E4-1 cable carriers offer greater stability with the same or smaller dimensions while almost all the accessories and mounting brackets are the same. With igus® E4-1 cable carriers, the service life of your application can be increased and costs significantly reduced.

Overview of E4-1 advantages

For long service life, high stability, ease of installation and modularity

Eliminate costly components with the E4-1 energy chain system. E4-1 - the standard for almost any application area.

Click here for a free sample of E4-1

E4-1 advantages  
E4-1 cable carrier

Rugged, low noise, and modular, System E4-1 integrates all the advantages of its E4 series predecessors.

 
E4-1 cable carrier assembly

Fast assembly: Push down the groove of the crossbar with a screwdriver. Loosen by prizing against the clamp.

 
E4-1 cable carrier link

High load capacity even when any shear forces are at work thanks to the special tongue-and-groove design.

 
e-chain® Product Selector

Quickly find the best e-chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.

Assembly instructions

How to assemble E4-1 cable carriers.

Application examples

Different application examples using
E4-1 cable carriers.

e-chains® with crossbars every link, can be opened from both sides - Robust Version
cable carrier Series E4-21  
Series E4-21

Inner height hi: 21 mm
Inner widths Bi: 30 - 120 mm
bending radii R: 38 - 200 mm
Pitch: 30.5 mm

rugged cable carriers  
Series E4-28

Inner height hi: 28 mm
Inner widths Bi:40 - 300 mm
bending radii R: 55-250 mm
Pitch: 46 mm

low noise cable carriers  
Series E4-32

Inner height hi: 32 mm
Inner widths Bi: 50-400 mm
bending radii R:63 - 300 mm
Pitch: 56 mm

fast assemble cable carriers  
Series E4-42

Inner height hi: 42 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 75 - 350 mm
Pitch: 67 mm

high load capacity cable carriers  
Series E4-56

Inner height hi: 56 mm
Inner widths Bi: 50-600 mm
bending radii R: 135 - 600 mm
Pitch: 91 mm

cable carriers  
Series E4-80

Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 150 - 1000 mm
Pitch: 250 mm

e-chain E4-112 series  
Series E4-112

Inner height hi: 112 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 200 - 1000 mm
Pitch: 143 mm

e-chain E4-162 series  
Series E4-162

Inner height hi: 162 mm
Inner widths Bi: 200 - 600 mm
bending radii R: 250 - 1000 mm Pitch: 200 mm

cable carrier series 800  
Series 800

Inner height hi: 200 mm
Inner widths Bi: 200 - 600 mm
bending radii R: 325 - 1000 mm
Pitch:250 mm

cable carriers series 840  
Series 840

Inner height hi: 204 mm
Inner widths Bi: 100 - 563 mm
bending radii R: 325 - 1000 mm
Pitch: 250 mm

cable carrier low noise  
Series E4-350

Inner height hi: 350 mm
Inner widths Bi: 400 - 800 mm
bending radii R: 500 - 1000 mm
Pitch: 470 mm

e-chain® with crossbars every 2nd link, can be opened from both sides - Standard Version
cable carriers Series H4-32  
Series H4-32

Inner height hi: 32 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 63 - 300 mm
Pitch: 56 mm

cable carrier Series H4-42  
Series H4-42

Inner height hi: 42 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 75 - 350 mm
Pitch: 67 mm

igus cable carriers  
Series H4-56

Inner height hi: 56 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 135 - 500 mm
Pitch: 91 mm

igus cable carrier  
Series H4-80

Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 150 - 1000 mm
Pitch: 111 mm

e-tube, can be opened from both sides, lids can be hinge-opened - protection against chips and dirt
cable carrier Series R4-28  
Series R4-28

Inner height hi: 28 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 63 - 250 mm
Pitch: 46 mm

cable carriers Series R4-32  
Series R4-32

Inner height hi: 32 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 125 - 300 mm
Pitch: 56 mm

Series R4-42 cable carrier  
Series R4-42

Inner height hi: 42 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 125 - 350 mm
Pitch: 67 mm

Series R4-56  
Series R4-56

Inner height hi: 56 mm
Inner widths Bi: 75 - 462 mm
bending radii R: 150 - 500 mm
Pitch: 91 mm

Series R4.80 cable carriers  
Series R4-80

Inner height hi: 80 mm
Inner widths Bi: 150 - 460 mm
bending radii R: 200 - 1000 mm
Pitch: 111 mm

cable carrier rugged application  
Series R1608

Inner height hi: 112 mm
Inner widths Bi: 200 - 400 mm
bending radii R: 250 - 600 mm
Pitch: 143 mm

Series R4.112  
Series R4-112

Inner height hi: 112 mm
Inner widths Bi: 200 - 400 mm
bending radii R: 250 - 1000 mm Pitch: 143 mm

Assembly tool for E4-series

Easily open and close E4 Series energy chains. Save time and reduce costs

Assembly tool for E4-series    
E4-1 - energy chain cable carriers

Smooth, cable friendly interior surfaces

Low noise operation thanks to integrated "brake" on the radial stop dogs

Sound dampers available as an additional noise-reducing feature

Suitable for a wide range of applications

Numerous interior separation options available

Widths up to 2000 mm through extension links

To open on both sides

Max. travel distance: Over 656 ft

Typical industrial sectors and applications:

Crane

Indoor Cranes

Composting systems

Sewage treatment plants

Machine tools

General mechanical engineering

Materials-handling Technology

Construction machinery

Wood working

Robotics and handling systems

cleanroom certificates  

Cleanroom certificates on request


41dB(A) determined at the igus® laboratory, v = 5.9 ft/s unsupported

ESD classificationElectrically conductive ESD/Atex versions on request


System E4-1 proven in long travels


e-tubesavailable as special design with HT material for 1,562°F hot chips