Change Language :

The wide range of iglide® rollers available from igus® — which includes guide rollers, belt rollers, and track rollers — can be used in applications across industries such as food and beverage production, packaging, and material handling. All iglide® rollers are completely grease-free and maintenance-free, ideal for environments that require long-lasting hygienic components. Numerous material options are available, with some offering FDA and EU 10/2011 compliance, temperature resistance up to 356°F, moisture resistance, and more.
If you need a custom roller, igus® can design and machine a custom roller for your specific application. Contact us today to learn more and get the process started!
Our iglide® guide rollers are available with L-groove, U-groove, and V-groove. Learn more about our guide rollers here.
Our self-lubricating belt rollers, designed with our high-performance iglide® polymer materials, provide precise, grease-free guidance for conveyor belts. They offer a tight deflection radius and require a low amount of drive power. They’re also easy to assemble, extremely cost-effective, maintenance-free, and resistant to dirt, dust, corrosion and chemicals. We offer standard belt rollers as well as custom solutions manufactured from the materials below.
Additional types of rollers made of our iglide® materials.