drylin® linear Actuators

drylin® Linear Actuators

Belt-driven, Screw-driven and Electric Linear Actuators

  • Grease-free operation
  • Low-cost & lightweight
  • Wide selection of materials
  • Motors & drive controls available
  • Quieter than recirculating ball bearings

Shop drylin® Linear, Lead Screw and Belt-driven Actuators

Screw-and-Rail-Driven

drylin® SLW
  • Low-cost and low-profile
  • Support rails give added torsion-resistance
  • Available in stainless steel and X-Y configurations

Screw-and-Shaft-Driven

drylin® electric linear actuators
  • Easy online configuration tool
  • Many liner, shaft and nut material options
  • Available in stainless steel and X-Y configurations

Belt-Driven

drylin® ZLW - belt drive
  • Ideal for low load/high-speed applications
  • Low-cost and lightweight
  • Also available as 2 or 3-axis gantries

Shop Linear Actuator Accessories

Linear Bearings and Slides

Linear Slide Bearings
  • Compatible with standard ball bearings
  • Interchangeable liners
  • Highly wear-resistant
  • Durable and dirt-resistant

Lead Screw Assemblies

Lead Screw Systems
  • Lead screw nuts
  • Flanged lead screw nuts
  • Stainless-steel or aluminum lead screws
  • Accessories for specific requirements

Electric Motors

linear actuator accessories
  • Stepper motors
  • Direct current motors (DC)
  • EC/BLDC
  • Motor controllers

Blog: What are the different types of linear actuators?

Types of Linear Actuators Blog Graphic

Design a Custom Actuator

Linear Actuator Configurator

Linear Actuator Configuator

Screw-driven Configurator

Screw-Driven Configurator

CAD Library

CAD Library

Browse Linear Actuator Applications

camping butler

Camping Butler

Sleevematic TS labelling system from Krones

Sleevematic TS labelling system

Automated cocktail machine

Automated Cocktail Mixer

Browse the Engineer's Toolbox

Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Max Wahle
Max Wahle

drylin® Linear Bearings Product Manager

+1 800 521 2747Contact an Expert

Customer Service